IESNA:LM-63-2002
[TEST]P1388902
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20505.9
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
140.9 167.9 233.0 444.2 1191.9 2026.2 2795.5 3293.9 3787.0 4420.8 5228.1 6062.4 7221.8 8316.1 9237.1 10011.9 10727.0 11425.9 
12168.1 13148.7 14281.0 15348.3 15624.6 15164.1 14394.8 13517.1 12845.3 12281.9 10147.3 6620.4 3169.3 1533.2 812.7 330.5 189.6 
102.9 59.6 0.0 
140.9 173.4 233.0 433.4 1105.2 1993.7 2714.3 3256.0 3787.0 4415.4 5146.8 6084.0 7183.8 8175.3 9112.5 9881.8 10591.6 11257.9 
12016.4 12964.5 14140.1 15234.5 15613.7 15153.2 14335.2 13490.0 12785.7 12195.2 10163.6 6636.7 3234.4 1533.2 818.1 319.6 184.2 
97.5 59.6 0.0 
140.9 167.9 222.1 422.6 1013.1 1836.6 2660.1 3212.7 3743.6 4350.4 5076.4 5997.4 6950.9 7942.3 8760.4 9340.1 9925.2 10640.3 
11458.4 12422.7 13755.5 15288.7 16020.1 15722.1 14752.3 13788.0 13132.4 12596.1 10759.5 7308.4 3754.4 1733.7 823.5 308.8 195.0 
108.4 65.0 0.0 
140.9 167.9 211.3 363.0 872.2 1663.2 2405.4 3055.6 3613.6 4209.5 4908.4 5753.6 6636.7 7514.3 8256.5 8874.2 9291.3 9919.8 
10792.0 11886.4 13414.2 15007.0 16263.9 16328.9 15489.1 14362.3 13620.0 13127.0 11523.4 8630.4 4838.0 2199.6 969.8 352.1 195.0 
124.6 81.3 0.0 
140.9 167.9 205.9 308.8 633.9 1289.4 2037.0 2784.7 3391.5 3965.7 4610.4 5412.3 6257.4 7162.2 7926.1 8587.0 9047.5 9415.9 9963.1 
10862.4 12276.4 14253.9 16123.0 16805.6 16171.8 15028.6 14313.5 13820.5 12281.9 10109.4 6512.0 2963.5 1327.3 493.0 222.1 151.7 
108.4 0.0 
140.9 162.5 195.0 254.6 433.4 839.7 1522.4 2194.2 2941.8 3564.8 4155.4 4827.1 5591.0 6344.1 7216.3 7915.2 8473.2 8885.0 9188.4 
9719.3 10553.6 12059.7 14411.0 16290.9 16778.5 15651.7 14849.8 14248.5 12877.8 10954.5 8278.2 4892.2 2459.6 964.3 341.3 200.5 
146.3 0.0 
140.9 162.5 178.8 216.7 292.6 471.3 818.1 1381.5 1999.1 2681.7 3342.7 4057.8 4675.5 5347.2 6078.6 6826.3 7465.6 8050.7 8489.5 
8939.2 9502.6 10391.1 11810.5 13988.4 16166.3 16924.8 16464.3 15868.4 13750.1 11415.0 9117.9 7297.6 4632.1 2188.7 888.5 
287.1 195.0 0.0 
140.9 157.1 173.4 200.5 249.2 335.9 558.0 921.0 1468.2 2042.5 2687.2 3359.0 4014.5 4675.5 5325.6 6062.4 6701.7 7357.2 7904.4 8457.0 
9025.8 9773.5 10916.6 12606.9 14958.2 16702.7 17044.0 16854.4 15017.8 12395.6 9833.1 7850.2 5656.1 3180.2 1332.7 373.8 
222.1 0.0 
140.9 151.7 167.9 189.6 216.7 265.5 373.8 547.2 883.1 1343.6 1890.8 2470.5 3109.7 3754.4 4431.7 5114.3 5769.8 6447.0 7091.7 7714.8 
8370.3 9145.0 10169.0 11507.1 13235.4 15386.2 16372.2 16675.6 16253.0 14286.4 11583.0 8917.5 6333.3 4128.3 1831.2 606.8 
254.6 0.0 
140.9 151.7 157.1 167.9 173.4 189.6 205.9 238.4 281.7 357.6 482.2 666.4 921.0 1284.0 1706.6 2177.9 2687.2 3288.5 3933.2 4659.2 5444.8 6365.8 
7460.1 8771.2 10282.7 11897.2 12877.8 13506.3 14508.5 13977.6 11583.0 8029.0 4838.0 2540.9 1067.3 314.2 205.9 0.0 
140.9 146.3 146.3 146.3 151.7 151.7 151.7 157.1 151.7 157.1 157.1 162.5 173.4 184.2 216.7 249.2 298.0 363.0 449.7 574.3 731.4 969.8 1289.4 1798.7 
2633.0 4106.6 5363.5 6149.1 7259.7 6208.7 4534.6 3185.6 2096.6 1083.5 314.2 75.8 21.7 0.0 
140.9 140.9 140.9 135.4 135.4 135.4 135.4 130.0 124.6 124.6 124.6 124.6 119.2 113.8 113.8 113.8 119.2 130.0 140.9 157.1 178.8 195.0 222.1 260.0 341.3 579.7 
866.8 1143.1 1863.7 1977.5 1397.8 850.6 493.0 227.5 92.1 37.9 16.3 0.0 
140.9 135.4 135.4 130.0 124.6 124.6 119.2 113.8 108.4 108.4 102.9 97.5 92.1 86.7 75.8 70.4 65.0 65.0 65.0 65.0 65.0 65.0 59.6 59.6 48.8 43.3 43.3 
43.3 54.2 65.0 48.8 43.3 43.3 32.5 21.7 16.3 16.3 0.0 
140.9 130.0 124.6 113.8 108.4 102.9 97.5 86.7 81.3 70.4 59.6 54.2 43.3 37.9 32.5 27.1 21.7 21.7 16.3 10.8 10.8 10.8 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 5.4 
5.4 10.8 10.8 10.8 0.0 
140.9 124.6 113.8 102.9 92.1 86.7 75.8 65.0 54.2 43.3 37.9 27.1 21.7 16.3 10.8 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
10.8 10.8 0.0 
140.9 119.2 102.9 92.1 81.3 65.0 59.6 48.8 37.9 27.1 21.7 10.8 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
10.8 0.0 
140.9 113.8 97.5 81.3 70.4 59.6 43.3 32.5 27.1 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 
5.4 0.0 
140.9 113.8 92.1 75.8 59.6 48.8 37.9 27.1 21.7 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 
0.0 
140.9 108.4 92.1 70.4 59.6 48.8 32.5 21.7 16.3 10.8 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
140.9 113.8 92.1 70.4 59.6 43.3 32.5 27.1 16.3 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
140.9 113.8 92.1 75.8 59.6 43.3 37.9 27.1 21.7 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
140.9 113.8 92.1 75.8 59.6 43.3 37.9 27.1 21.7 16.3 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
